DX Series
Connector for Half-Pitch Interface
Features
Connector for Half-Pitch Interface
1. Compact size with a 1.27mm pitch.
2. To prevent damage to the set from static electricity during mating, the shell is designed to make contact before the contacts do.
3. The cable termination is IDC, compatible with 28 and 30 AWG.
4. Features a one-touch lock and screw lock mechanism.
5. Constructed using die casting for robustness and effective electromagnetic wave
shielding.
Video list
Specifications
- Connector Type
- Plug, Receptacle, Others
- Parts
- Cover case, Dust cap
- Panel Mounting Style
- Screw
- Cable Assembly
- No, Yes
- Cable Length
- 90 mm
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 500, 1000
- Number of Positions
- 20, 28, 29, 36, 50, 68, 80, 100
- Remarks on Number of Positions
- 3pin coax
- Contact Pitch
- 1.27 mm
- Contact Plating
- Gold
- Locking Style
- Screw, Latch-lock
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 175.0 V
- Rated Voltage (DC) other
- Mounting Style
- THT
- Connector Orientation
- Straight, Right angle
- Mounting Side
- Standard on-Board
- Wire Termination Method
- IDC
- Recommended Min. Wire Size (AWG)
- 28, 30
- Recommended Max. Wire Size (AWG)
- 28, 30
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Connector Type Details
- Unit, Cover case, Accessory
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.