Global icon

ER8-100P-0.8SV-2H

CL0625-0023-0-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • ER8-100P-0.8SV-2H
  • Connector Type
  • Plug
  • Parts
  • Industry Standard
  • Safety Standards

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 12, 2024

Product information
  • Part No.
  • ER8-100P-0.8SV-2H
  • CL No.
  • CL0625-0023-0-00
  • Connector Type
  • Plug
  • Parts
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • PCIe Gen.4
  • Transmission Rate
  • 16.0 Gbps
  • Contact Pitch
  • 0.8 mm
  • Mounting Pitch
  • 0.8 mm
  • Tab Width (mm)
  • Applicable FPC Cable Thickness (mm)
  • Mated Height (Min.)
  • 7.0 mm
  • Mated Height (Max.)
  • 9.0 mm
  • Mated Height (STEP)
  • 7.0, 9.0 mm
  • Number of Positions
  • 100
  • Remarks on Number of Positions
  • Floating Design
  • No
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Mating/Unmating Cycles
  • 100
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight
  • Contact Plating
  • Gold
  • Rated Current
  • 0.5 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 100.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • Operating Temperature Max.
  • 125 ℃
  • Operating Temperature Min.
  • -55 ℃
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Connector Type Details
  • Plating Thickness
  • 0.76 μm
  • Metal Shields
  • No
  • Locking Style
  • Housing Color
  • Black
  • PCB Cleaning
  • Yes
  • Positioning Boss
  • Yes
  • Finger Protection
  • No
  • Solder Wicking Prevention
  • Withstanding Voltage
  • 300 V Max.
  • Contact Resistance
  • 50.0 mΩ Max.
  • Connector Length
  • 46.0 mm
  • Connector Width
  • 5.6 mm
  • Connector Height
  • 5.965 mm
  • Recommended PCB Thickness
  • Packaging Type
  • Reel
  • Purchase Unit
  • 350 PCS
  • Pick-up Tape
  • Yes
  • Mass
  • 1.16 g
  • Static Sensitive
  • Qty/Box
  • 350 PCS
  • Remarks
  • Straight Header

  Part No.
Connector Orientation , Connector Type
*Please be careful about the connection of dissimilar metal plating types.