Global icon

FH64MA-19S-0.25SHW

CL0580-4616-0-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • FH64MA-19S-0.25SHW
  • Connector Type
  • Receptacle
  • Mounting Pitch
  • 0.5 mm
  • Connector Length
  • 6.7 mm
  • Connector Height
  • 0.5 mm

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 15, 2024

Product information
  • Part No.
  • FH64MA-19S-0.25SHW
  • CL No.
  • CL0580-4616-0-00
  • Connector Type
  • Receptacle
  • Mounting Pitch
  • 0.5 mm
  • Connector Length
  • 6.7 mm
  • Connector Height
  • 0.5 mm
  • Connector Width
  • 3.15 mm
  • Contact Orientation
  • Top
  • ZIF/Non-ZIF/LIF
  • ZIF
  • Recommended FFC/FPC
  • FPC
  • FPC/FFC Insertion Direction
  • Horizontal
  • Applicable FPC Cable Thickness (mm)
  • 0.12 mm
  • Depth dimension (mm) actuator OPEN state
  • 2.92 mm
  • Depth dimension (mm) actuator CLOSE state
  • 3.15 mm
  • Actuator method
  • Back
  • Number of Positions
  • 19
  • Remarks on Number of Positions
  • Contact Pitch
  • 0.25 mm
  • Number of Rows (Lead/PCB Side)
  • 2
  • Performance Characteristics
  • Transmission Rate
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Rated Voltage (AC)
  • AC 30.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 30.0 V
  • Rated Voltage (DC) other
  • Rated Current
  • 0.2 A
  • Rated Current other
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Connector Type Details
  • Contact Plating
  • Gold
  • Plating Thickness
  • 0.03 μm
  • Mating/Unmating Cycles
  • 10
  • Solder Wicking Prevention
  • Yes
  • Contact Resistance
  • 200.0 mΩ Max.
  • FFC/FPC Thickness
  • 0.12 mm
  • FFC/FPC Notes
  • Pick-up Tape
  • No
  • Packaging Type
  • Reel
  • Purchase Unit
  • 5000 PCS
  • Mass
  • 0.017 g
  • Static Sensitive
  • Qty/Box
  • 5000 PCS
  • Remarks