- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
H.FL Series
SMT Low Profile Small Coaxial Connector
Features
SMT Low Profile Small Coaxial Connector
1. Compact 50Ω Coaxial Connector
2. Ultra-fine Coaxial (Fluorinated Resin Insulated) Cables
3. RF Performance (up to 3GHz)
4. Supports Automatic Mounting
5. Clear, Tactile Lock
6. RoHS2Compliant
Specifications
- Connector Type
- Plug, Receptacle, Adapter, Others
- Parts
- Generic Type
- SMA
- Industry Standard
- Water Resistance
- Cable Assembly
- No, Yes
- Cable Length
- 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 260, 280, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000 mm
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 2.0, 3.0 GHz
- V.S.W.R.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 50, 500
- Mounting Style
- SMT
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold, Silver
- Outer Contact Plating
- Nickel, Silver
- Recommended Coaxial Cable
- Cable Outer Diameter
- 1.32, 1.37, 1.48, 1.49 mm
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85, 90 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Gray, Black
- Type 1 Mating Face Connector
- SMA
- Type 2 Mating Face Connector
- H.FL
- Return Loss
- Connector Type Details
- Accessory
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.