- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
HR12-10R-8SC(71)
CL0112-0504-2-71
RoHS2
※ The actual product may differ from the image
- Part No.
- HR12-10R-8SC(71)
- Connector Type
- Receptacle
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On November. 27, 2023
Product information
- Part No.
- HR12-10R-8SC(71)
- CL No.
- CL0112-0504-2-71
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 2.0 A
- Rated Voltage (AC)
- AC 100.0 V
- Rated Voltage (DC)
- DC 140.0 V
- Number of Positions
- 8
- Remarks on Number of Positions
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -15 ℃
- Water Resistance
- Contact Resistance
- Withstanding Voltage
- 300 V Max.
- Locking Style
- Snap-in lock
- Wire Termination Method
- Crimping
- Cable Outer Diameter
- Mating/Unmating Cycles
- 1000
- Finger Protection
- No
- Metal Shields
- Yes
- Mounting Style
- Contact Plating
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Shell Material
- Plastic
- Finish on Shell
- RoHS2
- Conforming
- SVHC
- Contained
Mechanical Specifications
- Contact Gender
- Female
- Housing Color
- Black
- Panel Mounting Style
- Bulk-head(Rear Mount)
- Connector Orientation
- Straight
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- No
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- 19.6 mm
- Connector Width
- 15.4 mm
- Connector Height
- 19.6 mm
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 50 PCS
- Mass
- 4.02 g
- Static Sensitive
- No
- Qty/Box
- 1000 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HR12-10R-8SC(71)_CL0112-0504-2-71_2DDrawing_0000881131.pdf: 134 KB]
- Drawing (2D) - 日本語 [HR12-10R-8SC(71)_CL0112-0504-2-71_2DDrawing_0000113369.pdf: 138 KB]
- Specification Sheet - English [HR12-10R-8SC(71)_CL0112-0504-2-71_SpecSheet_0000052676.pdf: 35 KB]
- Specification Sheet - 日本語 [HR12-10R-8SC(71)_CL0112-0504-2-71_SpecSheet_0000509474.pdf: 135 KB]
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 26.0-30.0
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Plug
Plug
Right angle
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Right angle
Plug
Plug
Right angle
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Right angle
Plug
Plug