- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
HR41-25WBJF-3PC
CL0141-0019-2-00
RoHS2
※ The actual product may differ from the image
- Part No.
- HR41-25WBJF-3PC
- Connector Type
- Jack
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- HR41-25WBJF-3PC
- CL No.
- CL0141-0019-2-00
Basic Specifications
- Connector Type
- Jack
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 38.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 1000.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 1000.0 V
- Rated Voltage (DC) other
- Number of Positions
- 3
- Remarks on Number of Positions
- Shell Size (mm)
- 25 mm
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- IP 67, IP 68
- Contact Resistance
- Withstanding Voltage
- 4260 V Max.
- Locking Style
- Bayonet
- Wire Termination Method
- Crimping
- Cable Outer Diameter
- 13.5 mm
- Mating/Unmating Cycles
- 200
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- 1000 h
- Shell Material
- Plastic
- Finish on Shell
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Contact Gender
- Male
- Housing Color
- Black
- Panel Mounting Style
- Connector Orientation
- Straight
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- No
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- 32.3 mm
- Connector Width
- 100.0 mm
- Connector Height
- 32.8 mm
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 10 PCS
- Mass
- 69.3 g
- Static Sensitive
- No
- Qty/Box
- 80 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HR41-25WBJF-3PC_CL0141-0019-2-00_2DDrawing_0000898386.pdf: 173 KB]
- Drawing (2D) - 日本語 [HR41-25WBJF-3PC_CL0141-0019-2-00_2DDrawing_0000393963.pdf: 171 KB]
- Specification Sheet - English [HR41-25WBJF-3PC_CL0141-0019-2-00_SpecSheet_0000135734.pdf: 121 KB]
- Specification Sheet - 日本語 [HR41-25WBJF-3PC_CL0141-0019-2-00_SpecSheet_0001046297.pdf: 153 KB]
Assembly Information
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 10.0-12.0
5.5-3.3 mm²
5.5-3.3 mm²
AWG 10.0-12.0
5.5-3.3 mm²
5.5-3.3 mm²
AWG 14.0-16.0
2.5-1.3 mm²
2.5-1.3 mm²
AWG 14.0-16.0
2.5-1.3 mm²
2.5-1.3 mm²
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug