HRFC Series
FC Type Fiber Optic Connectors
Features
FC Type Fiber Optic Connectors
1. JIS, IEC standard compliant and intermateability test certified.
Comply with IEC 61754-13 and JIS C 5970(type F01).
FC intermate test by NTT certified connector.
2. Polishing
Available with PC polishing, advanced PC(AdPC) polishiing and Angled PC(APC) polishing.
3. Flame resistant
Satisfies flammability rating UL94V-0.
1. JIS, IEC standard compliant and intermateability test certified.
Comply with IEC 61754-13 and JIS C 5970(type F01).
FC intermate test by NTT certified connector.
2. Polishing
Available with PC polishing, advanced PC(AdPC) polishiing and Angled PC(APC) polishing.
3. Flame resistant
Satisfies flammability rating UL94V-0.
Specifications
- Connector Type
- Plug, Adapter
- Parts
- Panel Mounting Style
- Screw
- Generic Type
- FC
- Industry Standard
- JIS, IEC
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- Cable Assembly
- No
- Cable Length
- Recommended Optical Fiber
- Fiber Material
- Silica glass
- Ferrule Shape
- Operating Wavelength
- Mating/Unmating Cycles
- 500, 1000
- Number of Positions
- 1
- Remarks on Number of Positions
- Contact Plating
- Operating Temperature Max.
- 70 ℃
- Operating Temperature Min.
- -25 ℃
- Cable Color
- Type 1 Mating Face Connector
- Jack
- Type 2 Mating Face Connector
- Jack
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.