IX Series Recommended
[ix Industrial™] IEC Standard Compliant Next-Generation Industrial Transmission Connector
Features
[ix Industrial™]
IEC Standard Compliant Next-Generation Industrial Transmission Connector
Multi-purpose, compact I/O connector for industrial machinery.
IEC Standard IEC 61076-3-124 compliant
Compact, robust and supports high speeds
High EMC resistance
1. Smaller Size, Greater Design Freedom
2. Breakage Prevention
3. Supports a Wide Range of Transmission Speeds
4. Ethernet and others
5. Superior Noise Resistance
6. Easy, but Provides a Reliable Connection
7. THR (Through-Hole Mounting) Compatible
ix Industrial™ special page
The ix Industrial™ connector features small robust design for use in industrial environments. The high-speed transmission design contributes to equipment evolution and smart manufacturing applications.
Specifications
FUNCTION CHART- Connector Type
- Plug, Receptacle, Jack, Adapter
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- UL, C-UL/CSA
- Performance Characteristics
- CAT6A
- Transmission Rate
- 10.0 Gbps
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- Mating/Unmating Cycles
- 5000
- Number of Positions
- 8, 10
- Remarks on Number of Positions
- Contact Pitch
- 1.0 mm
- Contact Plating
- Gold
- Locking Style
- Latch-lock
- Rated Current
- 3.0 A
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (DC)
- DC 60.0 V
- Mounting Style
- SMT
- Connector Orientation
- Straight, Right angle
- Mounting Side
- Standard on-Board
- Wire Termination Method
- Soldering, IDC
- Recommended Min. Wire Size (AWG)
- 22, 25, 28
- Recommended Max. Wire Size (AWG)
- 22, 24, 26
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.