N Series
N Type Coaxial Connectors
Features
N Type Coaxial Connectors
1. 50Ω Impedance Matching Type, Coaxial Connector
2. Highly Impedance Matching (Up to 10GHz)
3. Applicable Standards
MIL- C- 39012
IEC 60169- 16
JIS C 5411
Specifications
FUNCTION CHART- Connector Type
- Plug, Receptacle, Jack, Adapter, Accessory
- Parts
- Generic Type
- N
- Industry Standard
- MIL, JIS, IEC
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 1.0, 4.0, 6.0, 10.0 GHz
- V.S.W.R.
- 1.2, 1.3 Max.
- Number of Positions
- Mating/Unmating Cycles
- 500, 1000, 5000
- Mounting Style
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold, Silver
- Outer Contact Plating
- Nickel, Silver
- Recommended Coaxial Cable
- 1.5D-2W, 1.5D-HQEW, 1.5D-Q.SUPER, 2.5D-Q.SUPER, 5D-2V, 2.5D-HQEW, RG-8/U, RG-9/U, UT-141A
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 60, 85 ℃
- Operating Temperature Min.
- -55, -30 ℃
- Cable Color
- Type 1 Mating Face Connector
- N, N-Plug, N-Jack
- Type 2 Mating Face Connector
- N, N-Plug, N-Jack
- Return Loss
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.