- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
PCN10-96S-2.54C
CL0583-0100-3-00
RoHS2
Not recommemded for new design
※ The actual product may differ from the image
- Part No.
- PCN10-96S-2.54C
- Connector Type
- Socket
- Parts
- Industry Standard
- IEC, DIN
- Safety Standards
- UL
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 25, 2024
Product information
- Part No.
- PCN10-96S-2.54C
- CL No.
- CL0583-0100-3-00
Basic Specifications
- Connector Type
- Socket
- Parts
- Industry Standard
- IEC, DIN
- Safety Standards
- UL
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 2.54 mm
- Mounting Pitch
- 2.54 mm
- Tab Width (mm)
- Mated Height (Min.)
- Mated Height (Max.)
- Mated Height (STEP)
- Number of Positions
- 96
- Remarks on Number of Positions
- Floating Design
- Mating/Unmating Cycles
- Mounting Style
- Connector Orientation
- Straight
- Contact Plating
- Rated Current
- 2.0 A
- Rated Voltage (AC)
- AC 300.0 V
- Rated Voltage (DC)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Plating Thickness
- Metal Shields
- Locking Style
- Housing Color
- Gray
- PCB Cleaning
- Positioning Boss
- Finger Protection
- Solder Wicking Prevention
- No
Electrical Specifications
- Withstanding Voltage
- Contact Resistance
Dimensional Information
- Connector Length
- 90.0 mm
- Connector Width
- 10.5 mm
- Connector Height
- 15.2 mm
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 10 PCS
- Pick-up Tape
- Mass
- 10.2 g
- Static Sensitive
- Qty/Box
- 400 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [PCN10-96S-2.54C_CL0583-0100-3-00_2DDrawing_0000879437.pdf: 40 KB]
- Drawing (2D) - 日本語 [PCN10-96S-2.54C_CL0583-0100-3-00_2DDrawing_0000666728.pdf: 40 KB]
- Specification Sheet - English [PCN10-96S-2.54C_CL0583-0100-3-00_SpecSheet_0000044950.pdf: 18 KB]
- Specification Sheet - 日本語 [PCN10-96S-2.54C_CL0583-0100-3-00_SpecSheet_0001033164.pdf: 150 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Right angle
Header
Header
Straight
Header
Header
Right angle
Header
Header
Right angle
Header
Header
Straight
Header
Header
Right angle
Header
Header
Right angle
Header
Header