- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
SMP-LJ-SF085
CL0338-1101-0-00
RoHS2
※ The actual product may differ from the image
- Part No.
- SMP-LJ-SF085
- Connector Type
- Jack
- Parts
- Generic Type
- SMP
- Industry Standard
- MIL
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 01, 2024
Product information
- Part No.
- SMP-LJ-SF085
- CL No.
- CL0338-1101-0-00
Basic Specifications
- Connector Type
- Jack
- Parts
- Generic Type
- SMP
- Industry Standard
- MIL
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 30.0 GHz
- V.S.W.R.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 100
- Mounting Style
- Connector Orientation
- Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Gold
- Recommended Coaxial Cable
- 0.085 Inch Flexible Cable
- Cable Outer Diameter
- 2.5 mm
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -55 ℃
- Cable Color
- Type 1 Mating Face Connector
- SMP
- Type 2 Mating Face Connector
- Return Loss
- RoHS2
- Conforming
- SVHC
- Contained
Mechanical Specifications
- Plating Thickness
- Locking Style
- Push-on
- PCB Stabilizing Feature
- Panel Mounting Style
- Finish on Shell
- Gold
- Insulation Material
- PTFE
- Cable TerMin.ation Method (Center Conductor)
- Soldering
- Cable TerMin.ation Method (Outer Conductor)
- Soldering
- Hermetic Seal
- Kink
- Solder Wicking Prevention
Electrical Specifications
- Power Rating
- Contact Resistance (center conductor)
- 6.0 mΩ Max.
- Contact Resistance (outer conductor)
- 6.0 mΩ Max.
- Performance Characteristics
- Isolation
Dimensional Information
- Connector Length
- 4.3 mm
- Connector Width
- 6.8 mm
- Connector Height
- 4.8 mm
- Mated Height (Min.)
- Mated Height (Max.)
- Mated Height (STEP)
- Recommended PCB Thickness
- Lead Length
- UL Style Wire/Cable
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 20 PCS
- Pick-up Tape
- Mass
- 0.58 g
- Static Sensitive
- Qty/Box
- 500 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [SMP-LJ-SF085_CL0338-1101-0-00_2DDrawing_0001277423.pdf: 60 KB]
- Drawing (2D) - 日本語 [SMP-LJ-SF085_CL0338-1101-0-00_2DDrawing_0001277421.pdf: 49 KB]
- Specification Sheet - English [SMP-LJ-SF085_CL0338-1101-0-00_SpecSheet_0001277424.pdf: 121 KB]
- Specification Sheet - 日本語 [SMP-LJ-SF085_CL0338-1101-0-00_SpecSheet_0001277422.pdf: 125 KB]