- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
TM-W Series
Wire Lead Type Modular Jack
Specifications
- Connector Type
- Receptacle, Jack, Others
- Parts
- Panel Mounting Style
- Screw, Snap-in
- Cable Assembly
- No, Yes
- Cable Length
- 50, 51, 60, 64, 70, 80, 90, 100, 110, 130, 140, 150, 153, 160, 170, 190, 200, 205, 210, 230, 250, 300, 330, 350, 400, 450, 480, 500, 530, 700, 1200 mm
- Generic Type
- RJ-11, RJ-45
- Industry Standard
- FCC, ISO8877
- Safety Standards
- UL
- Performance Characteristics
- CAT3
- Transmission Rate
- 0.01 Gbps
- Water Resistance
- Opening Size
- 4, 6, 8, 12
- Number of Positions
- 2, 4, 6, 8, 12, 24
- Number of Ports
- 1, 2, 3
- Metal Shields
- No
- Wire Termination Method
- Mounting Style
- Connector Orientation
- Contact Plating
- Gold
- Rated Current
- 0.1, 0.5 A
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (DC)
- DC 56.5 V
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Mating/Unmating Cycles
- 200, 230
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -25 ℃
- Cable Color
- , Black
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.