ZX Series Recommended
Micro-USB Connectors Meeting USB 2.0 Standard
Features
Micro-USB connectors meeting USB 2.0 Standard
Extremely small highly reliable connectors complying with physical, electrical and environmental requirements of Micro-USB standard (USB 2.0). Receptacles and plugs are available in a wide variety of mounting and termination styles, allowing their use in various applications.
1. Size reduction
2. Receptacle styles
3. Plug styles
4. Smooth mating and unmating
5. Hirose was the first company to obtain a Micro-USB certification (TID number).
Specifications
- Connector Type
- Plug, Receptacle, Others
- Parts
- Plug shell
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- MicroUSB
- Industry Standard
- USB
- Safety Standards
- Performance Characteristics
- USB2.0
- Transmission Rate
- 0.48 Gbps
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 10000
- Number of Positions
- 5
- Remarks on Number of Positions
- Contact Pitch
- 0.65 mm
- Contact Plating
- Gold
- Locking Style
- Latch-lock
- Rated Current
- 1.8 A
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (DC)
- Mounting Style
- SMT, THT
- Connector Orientation
- Straight, Right angle
- Mounting Side
- Standard on-Board, Reverse on-Board, Reverse off-set, Standard bottom-mount
- Wire Termination Method
- Soldering
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
- -30 ℃
- Cable Color
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.