Global icon

CD Series

Crimp Type D-Subminiature Connectors for Discrete Wire


Features

Crimp Type D-subminiature Connectors for Discrete Wire Terminations.


Terminals available for AWG28 through AWG20.

Plug with Grounding dimples.


 

Specifications

FUNCTION CHART
  • Connector Type
  • Plug, Receptacle, Contact
  • Parts
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • D-sub
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Transmission Rate
  • Water Resistance
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 hours h
  • Mating/Unmating Cycles
  • 500
  • Number of Positions
  • 9, 15, 25, 37
  • Remarks on Number of Positions
  • Contact Pitch
  • 2.74, 2.76 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Rated Current
  • 3.0 A
  • Rated Voltage (AC)
  • AC 350.0 V
  • Rated Voltage (DC)
  • DC 490.0 V
  • Mounting Style
  • Connector Orientation
  • Straight
  • Mounting Side
  • Standard on-Board
  • Wire Termination Method
  • Crimping
  • Recommended Min. Wire Size (AWG)
  • 24, 28
  • Recommended Max. Wire Size (AWG)
  • 20, 24
  • Recommended Min. Wire Size (mm²)
  • 0.08, 0.2 mm²
  • Recommended Max. Wire Size (mm²)
  • 0.2, 0.5 mm²
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Cable Color

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.