Global icon

CP Series

Coaxial Lightning Protection Product


Features

Coaxial lightning protection product

1. Prevents damage to coaxial antenna power line caused by dielectric lightning
2. Variations available
-Technology types: Quarter wave short-circuit stub, Coil, Gas discharge tube (GDT), Semiconductor (Development will be studied upon request.)
- Interface types: N, SMA, TNC, BNC, U.FL etc.
3. Covers wide frequency range: DC to 12.5 GHz (with GDT type)
4. RoHS compliant
  • Connector Type
  • Adapter
  • Parts
  • Industry Standard
  • Characteristic Impedance
  • 50.0, 75.0 Ω
  • Frequency (Max.)
  • 2.2, 2.6, 3.0, 12.5 GHz
  • V.S.W.R.
  • 1.25, 1.3, 1.4 Max.
  • Sensitivity
  • Attenuation
  • Number of Ports
  • Port Connector Type
  • N, BNC
  • Type 1 Mating Face Connector
  • N
  • Type 2 Mating Face Connector
  • N
  • Mounting Style
  • Contact Plating
  • Gold
  • Mating/Unmating Cycles
  • 100
  • Operating Temperature Max.
  • 70, 85 ℃
  • Operating Temperature Min.
  • -60, -40 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Connector Type Details

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.