Global icon

DH Series Recommended

High Speed Transmission, 1.0mm Pitch Small Interface Connectors


Features

High speed transmission, 1 mm pitch Small Interface Connector

 

1. Small Design (Mating face area reduced by approximately 50% compared to Hirose's half pitch connector)

2. Robust Design

3. Excellent Shielding for EMI Prevention

4. Wide Variation

5. High Speed Data Transmission

 

Specifications

  • Connector Type
  • Plug, Receptacle, Accessory, Others
  • Parts
  • Lock screw, Cover case, Clamp metal, Cover case screw, Dust cap
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Transmission Rate
  • 2.5 Gbps
  • Water Resistance
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 hours h
  • Mating/Unmating Cycles
  • 1000
  • Number of Positions
  • 17, 27, 37, 51
  • Remarks on Number of Positions
  • Contact Pitch
  • 1.0 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Screw, Latch-lock
  • Rated Current
  • 0.5 A
  • Rated Voltage (AC)
  • AC 125.0 V
  • Rated Voltage (DC)
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight, Right angle
  • Mounting Side
  • Standard on-Board
  • Wire Termination Method
  • Soldering, IDC
  • Recommended Min. Wire Size (AWG)
  • 28
  • Recommended Max. Wire Size (AWG)
  • 28
  • Recommended Min. Wire Size (mm²)
  • 0.01 mm²
  • Recommended Max. Wire Size (mm²)
  • 0.01 mm²
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Cable Color
  • 0

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.