Global icon

HRM Series

SMA (Sub-Miniature Type A) Coaxial Connectors (MIL-C-39012)


Features

MIL/IEC Standard SMA Connector

1. High Performance
2. Small Size, Light Weight and Robust
3. High Reliability
4. Vriations
5. RoHS2 Compliant

  • Connector Type
  • Plug, Receptacle, Jack, Adapter, Others, Plug receptacle
  • Parts
  • Generic Type
  • SMA
  • Industry Standard
  • MIL, IEC
  • Water Resistance
  • Cable Assembly
  • No, Yes
  • Cable Length
  • 50, 100, 200, 350, 400, 600 mm
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 1.0, 3.0, 6.0, 7.0, 8.0, 10.0, 12.0, 12.4, 18.0, 20.0 GHz
  • V.S.W.R.
  • 1.2, 1.3, 1.4 Max.
  • Number of Positions
  • 1
  • Mating/Unmating Cycles
  • 100, 1000
  • Mounting Style
  • THT
  • Connector Orientation
  • Straight, Right angle
  • Center Contact Plating
  • Gold
  • Outer Contact Plating
  • Gold, Nickel, Passivate
  • Recommended Coaxial Cable
  • 0.085 Inch Semi-Flexible Cable, 0.085 Inch Semi-Rigid Cable, 0.141 Inch Semi-Rigid Cable, 1.5D-2V, 1.5D-2W, 1.5D-HQ.SUPER, 1.5D-HQEV, 1.5D-HQEW, RG-142B/U, RG-405, RG-55/U, 1.6mm Semi-Rigid Cable
  • Cable Outer Diameter
  • Wire Termination Method
  • Soldering
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Shield Diameter
  • Center Conductor Diameter
  • Notes on Recommended Wire
  • 0.141 inch Semi-rigid cable, RG-142B/U, RG-55/U, 0.085 inch Semi-flexible cable, Flexible cable, 0.085 inch Semi-rigid cable, 1.6 mm Semi-rigid cable, 1.5D-2V, 1.5D-HQ.SUPER, 1.5D-2W
  • Operating Temperature Max.
  • 85, 125 ℃
  • Operating Temperature Min.
  • -55, -30 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Type 1 Mating Face Connector
  • Jack, Plug
  • Type 2 Mating Face Connector
  • Jack, Plug, SMA-compatible Push-on Plug
  • Return Loss
  • Connector Type Details
  • Plug receptacle, Accessory

Major Applications/Product Categories

I/O

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.