- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
TM-P Series
Modular Plug for Copper Foil, Stranded Wire Flat Type Cable
Features
Modular Plug for copper foil, stranded wire flat type cable
Specifications
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Cable Assembly
- No, Yes
- Cable Length
- 330, 400, 1000, 1550, 2000, 2160 mm
- Generic Type
- RJ-11, RJ-45
- Industry Standard
- FCC
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Opening Size
- 4, 6, 8, 12
- Number of Positions
- 2, 4, 6, 8, 12, 24
- Number of Ports
- 1, 2
- Metal Shields
- No
- Wire Termination Method
- Piercing
- Mounting Style
- Connector Orientation
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Rated Voltage (AC)
- AC 30.0, 125.0 V
- Rated Voltage (DC)
- DC 42.0 V
- Recommended Wire Type
- Non-shielded cable
- Recommended Min. Wire Size (AWG)
- 24, 26
- Recommended Max. Wire Size (AWG)
- 24, 26
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Mating/Unmating Cycles
- 200
- Operating Temperature Max.
- 60, 65, 80 ℃
- Operating Temperature Min.
- -25 ℃
- Cable Color
- Deep Red, Black
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.