Global icon

Home RP13 Series RP13A-12RB-13PC(71)

RP13A-12RB-13PC(71)

CL0113-0185-2-71

RoHS2

※ The actual product may differ from the image
  • Part No.
  • RP13A-12RB-13PC(71)
  • Connector Type
  • Receptacle
  • Parts
  • Generic Type
  • Industry Standard

Detailed SpecificationsLast Updated On August. 21, 2019

Product information
  • Part No.
  • RP13A-12RB-13PC(71)
  • CL No.
  • CL0113-0185-2-71
  • Connector Type
  • Receptacle
  • Parts
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Rated Current
  • 2.0 A
  • Rated Voltage (AC)
  • AC 100.0 V
  • Rated Voltage (DC)
  • DC 140.0 V
  • Number of Positions
  • 13
  • Remarks on Number of Positions
  • Operating Temperature Max.
  • 60 ℃
  • Operating Temperature Min.
  • -10 ℃
  • Water Resistance
  • Contact Resistance
  • Withstanding Voltage
  • 300 V Max.
  • Locking Style
  • Push-pull
  • Wire TerMin.ation Method
  • Crimping
  • Cable Outer Diameter
  • Mating/Unmating Cycles
  • 1000
  • Finger Protection
  • No
  • Metal Shields
  • No
  • Mounting Style
  • Contact Plating
  • Salt Spray Test Duration (Corrosion Resistance)
  • Shell Material
  • Plastic
  • Finish on Shell
  • Contact Gender
  • Male
  • Housing Color
  • Black
  • Panel Mounting Style
  • Bulk-head
  • Connector Orientation
  • Straight
  • PCB Stabilizing Feature
  • Solder Wicking Prevention
  • Key
  • No
  • Cap Material
  • Plating Thickness
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Connector Length
  • 16.2 mm
  • Connector Width
  • 18.1 mm
  • Connector Height
  • 16.2 mm
  • UL Style Wire/Cable
  • Notes on Recommended Wire
  • 0
  • Recommended PCB Thickness
  • Packaging Type
  • Bag
  • Mass
  • 2.739 g
  • Minimum Order Quantity
  • 1 PCS
  • Static Sensitive
  • No
  • Cable Assembly
  • Cable Length
  • Cable Color
  • Remarks

  Part No.
Connector Orientation , Connector Type
*Please be careful about the connection of dissimilar metal plating types.