Global icon

Home RP13 Series RP13-PC-121

RP13-PC-121

CL0113-0361-3-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • RP13-PC-121
  • Connector Type
  • Contact
  • Parts
  • Generic Type
  • Industry Standard

Detailed SpecificationsLast Updated On August. 21, 2019

Product information
  • Part No.
  • RP13-PC-121
  • CL No.
  • CL0113-0361-3-00
  • Connector Type
  • Contact
  • Parts
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Rated Current
  • 2.0 A
  • Rated Voltage (AC)
  • Rated Voltage (DC)
  • Number of Positions
  • Remarks on Number of Positions
  • Operating Temperature Max.
  • 60 ℃
  • Operating Temperature Min.
  • -10 ℃
  • Water Resistance
  • Contact Resistance
  • Withstanding Voltage
  • Locking Style
  • Wire TerMin.ation Method
  • Crimping
  • Cable Outer Diameter
  • Mating/Unmating Cycles
  • 1000
  • Finger Protection
  • Metal Shields
  • No
  • Mounting Style
  • Contact Plating
  • Gold
  • Salt Spray Test Duration (Corrosion Resistance)
  • Shell Material
  • Finish on Shell
  • Contact Gender
  • Male
  • Housing Color
  • Panel Mounting Style
  • Connector Orientation
  • PCB Stabilizing Feature
  • Solder Wicking Prevention
  • Key
  • No
  • Cap Material
  • Plating Thickness
  • Max. Wire Insulation Diameter
  • 1.15 mm
  • Min. Wire Insulation Diameter
  • Recommended Min. Wire Size (AWG)
  • 28
  • Recommended Max. Wire Size (AWG)
  • 24
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Connector Length
  • Connector Width
  • Connector Height
  • UL Style Wire/Cable
  • Notes on Recommended Wire
  • 0
  • Recommended PCB Thickness
  • Packaging Type
  • Pack
  • Mass
  • 5.87 g
  • Minimum Order Quantity
  • 100 PCS
  • Static Sensitive
  • No
  • Cable Assembly
  • Cable Length
  • Cable Color
  • Remarks

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.

Part No. Tool Type Tool Name
Manual Crimping Tool
Cable crimping tool
Cable crimping tool