Global icon

Home TM-DS Series TM5RJ-66(50)

TM5RJ-66(50)

CL0222-1092-8-50

RoHS2

※ The actual product may differ from the image
  • Part No.
  • TM5RJ-66(50)
  • Connector Type
  • Receptacle
  • Parts
  • Panel Mounting Style
  • Cable Assembly
  • No

Detailed SpecificationsLast Updated On June. 07, 2021

Product information
  • Part No.
  • TM5RJ-66(50)
  • CL No.
  • CL0222-1092-8-50
  • Connector Type
  • Receptacle
  • Parts
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • RJ-11
  • Industry Standard
  • FCC
  • Safety Standards
  • Performance Characteristics
  • Transmission Rate
  • Water Resistance
  • Opening Size
  • 6
  • Number of Positions
  • 6
  • Number of Ports
  • 1
  • Metal Shields
  • Wire Termination Method
  • Mounting Style
  • Connector Orientation
  • Contact Plating
  • Gold
  • Rated Current
  • 0.5 A
  • Rated Voltage (AC)
  • AC 125.0 V
  • Rated Voltage (DC)
  • Recommended Wire Type
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Mating/Unmating Cycles
  • 200
  • Operating Temperature Max.
  • 80 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Cable Color
  • RoHS2
  • Conforming
  • SVHC
  • 24th Non-Contained
  • Plating Thickness
  • 1.27 μm
  • Housing Color
  • Gray
  • PCB Stabilizing Feature
  • Solder Wicking Prevention
  • Contact Resistance
  • 200.0 mΩ Max.
  • Connector Length
  • 14.8 mm
  • Connector Width
  • 14.0 mm
  • Connector Height
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Notes on Recommended Wire
  • Cable Outer Diameter
  • Recommended PCB Thickness
  • Packaging Type
  • Tray
  • Purchase Unit
  • 120 PCS
  • Pick-up Tape
  • No
  • Mass
  • 1.71 g
  • Static Sensitive
  • Qty/Box
  • 600 PCS
  • Remarks