Global icon

DH-27-CT1B(13)

CL0244-0030-2-13

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DH-27-CT1B(13)
  • Connector Type
  • Plug
  • Parts
  • Cover case
  • Panel Mounting Style
  • Cable Assembly
  • No

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 15, 2024

Product information
  • Part No.
  • DH-27-CT1B(13)
  • CL No.
  • CL0244-0030-2-13
  • Connector Type
  • Plug
  • Parts
  • Cover case
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
  • Salt Spray Test Duration (Corrosion Resistance)
  • Mating/Unmating Cycles
  • Number of Positions
  • 27
  • Remarks on Number of Positions
  • Contact Pitch
  • Contact Plating
  • Locking Style
  • Latch-lock
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
  • 28
  • Recommended Max. Wire Size (AWG)
  • 28
  • Recommended Min. Wire Size (mm²)
  • 0.01 mm²
  • Recommended Max. Wire Size (mm²)
  • 0.01 mm²
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • 0
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Connector Type Details
  • Cover case
  • Mounting Pitch
  • Number of Rows (Interface)
  • Plating Thickness
  • Staggered Lead
  • Key
  • Finish on Shell
  • Shell Material
  • Plastic
  • Contact Gender
  • Housing Color
  • Beige
  • Metal Shields
  • PCB Stabilizing Feature
  • Cap Material
  • Finger Protection
  • Solder Wicking Prevention
  • Withstanding Voltage
  • Contact Resistance
  • Recommended PCB Thickness
  • Connector Height
  • 11.7 mm
  • Connector Length
  • 31.0 mm
  • Connector Width
  • 39.0 mm
  • UL Style Wire/Cable
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Notes on Recommended Wire
  • Cable Outer Diameter
  • Packaging Type
  • Purchase Unit
  • 1 PCS
  • Mass
  • 7.92 g
  • Pick-up Tape
  • Static Sensitive
  • Qty/Box
  • 999999 PCS
  • Remarks
  • Hood:Sand beige, Tapping screw : Nickel plating .