IX61G-A-10P(01)
CL0251-0021-0-01
RoHS2
※ The actual product may differ from the image
- Part No.
- IX61G-A-10P(01)
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
- IX61G-A-10P(01)
- CL No.
- CL0251-0021-0-01
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- null
- Safety Standards
- UL, C-UL/CSA
- Performance Characteristics
- CAT6A
- Transmission Rate
- 10.0 Gbps
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Mating/Unmating Cycles
- 5000
- Number of Positions
- 10
- Remarks on Number of Positions
- Contact Pitch
- 1.0 mm
- Contact Plating
- Gold
- Locking Style
- Latch-lock
- Rated Current
- 3.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 60.0 V
- Rated Voltage (DC) other
- Mounting Style
- SMT
- Connector Orientation
- Right angle
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
- 0.5 mm
- Number of Rows (Interface)
- 2
- Plating Thickness
- 0.05 μm
- Staggered Lead
- Key
- Yes
- Finish on Shell
- Nickel
- Shell Material
- Stainless steel
- Contact Gender
- Male
- Housing Color
- Gray
- Metal Shields
- Yes
- PCB Stabilizing Feature
- Soldering
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- 500 V Max.
- Contact Resistance
- 30.0 mΩ Max.
Dimensional Information
- Recommended PCB Thickness
- 1.6 mm Max.
- Connector Height
- 9.4 mm
- Connector Length
- 8.8 mm
- Connector Width
- 12.8 mm
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
- 400 PCS
- Mass
- 1.66 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 400 PCS
Others
- Remarks
- Contact Area Plating : Palladium-Nickel Plated+Gold Plated
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [IX61G-A-10P(01)_CL0251-0021-0-01_2DDrawing_0001245850.pdf: 233 KB]
- Drawing (2D) - 日本語 [IX61G-A-10P(01)_CL0251-0021-0-01_2DDrawing_0001245849.pdf: 211 KB]
- Specification Sheet - English [IX61G-A-10P(01)_CL0251-0021-0-01_SpecSheet_0001245852.pdf: 220 KB]
- Specification Sheet - 日本語 [IX61G-A-10P(01)_CL0251-0021-0-01_SpecSheet_0001245851.pdf: 265 KB]
- Product Guidelines - 日本語 [IX61G-A-10P(01)_CL0251-0021-0-01_Guideline_0001258986.pdf: 165 KB]
- Product Guidelines - 日本語 [IX61G-A-10P(01)_CL0251-0021-0-01_Guideline_0001496922.pdf: 3,029 KB]
3D models, MCAD, Footprints, ECAD
Other
- Free Document[Details are available on Product Series page.]
- Free Document[Details are available on Product Series page.]
- Free Document[Details are available on Product Series page.]