Global icon

Home U.FL Series HRMJ-U.FLJ-PC(01)

HRMJ-U.FLJ-PC(01)

CL0311-0411-3-01

RoHS2

※ The actual product may differ from the image
  • Part No.
  • HRMJ-U.FLJ-PC(01)
  • Connector Type
  • Adapter
  • Parts
  • Generic Type
  • Industry Standard

Detailed SpecificationsLast Updated On April. 15, 2020

Product information
  • Part No.
  • HRMJ-U.FLJ-PC(01)
  • CL No.
  • CL0311-0411-3-01
  • Connector Type
  • Adapter
  • Parts
  • Generic Type
  • Industry Standard
  • Water Resistance
  • Cable Assembly
  • No
  • Cable Length
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 6.0 GHz
  • V.S.W.R.
  • 1.3 Max.
  • Number of Positions
  • Mating/Unmating Cycles
  • 500
  • Mounting Style
  • THT
  • Connector Orientation
  • Center Contact Plating
  • Gold
  • Outer Contact Plating
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • Wire Termination Method
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Shield Diameter
  • Center Conductor Diameter
  • Notes on Recommended Wire
  • Operating Temperature Max.
  • 90 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Cable Color
  • Type 1 Mating Face Connector
  • Type 2 Mating Face Connector
  • Return Loss
  • Plating Thickness
  • Locking Style
  • PCB Stabilizing Feature
  • Panel Mounting Style
  • Finish on Shell
  • Insulation Material
  • PTFE
  • Cable TerMin.ation Method (Center Conductor)
  • Cable TerMin.ation Method (Outer Conductor)
  • Hermetic Seal
  • Kink
  • Solder Wicking Prevention
  • Power Rating
  • Contact Resistance (center conductor)
  • Contact Resistance (outer conductor)
  • Performance Characteristics
  • Isolation
  • Connector Length
  • 6.0 mm
  • Connector Width
  • 16.0 mm
  • Connector Height
  • 9.7 mm
  • Mated Height (Min.)
  • Mated Height (Max.)
  • Mated Height (STEP)
  • Recommended PCB Thickness
  • 2.5 mm Max.
  • Lead Length
  • 3.0 mm
  • UL Style Wire/Cable
  • Packaging Type
  • Tray
  • Purchase Unit
  • 50 PCS
  • Pick-up Tape
  • Mass
  • 3.9 g
  • Static Sensitive
  • No
  • Qty/Box
  • 1000 PCS
  • Remarks