Global icon

Home DF12 Series DF12D(4.0)-50DP-0.5V(81)

DF12D(4.0)-50DP-0.5V(81)

CL0537-0459-9-81

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF12D(4.0)-50DP-0.5V(81)
  • Connector Type
  • Plug
  • Parts
  • Industry Standard
  • Safety Standards

Detailed SpecificationsLast Updated On April. 14, 2019

Product information
  • Part No.
  • DF12D(4.0)-50DP-0.5V(81)
  • CL No.
  • CL0537-0459-9-81
  • Connector Type
  • Plug
  • Parts
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Transmission Rate
  • 5.0 Gbps
  • Contact Pitch
  • 0.5 mm
  • Mounting Pitch
  • 0.5 mm
  • Tab Width (mm)
  • Mated Height (Min.)
  • 3.5 mm
  • Mated Height (Max.)
  • 5.0 mm
  • Mated Height (STEP)
  • 3.5, 4.0, 5.0 mm
  • Number of Positions
  • 50
  • Remarks on Number of Positions
  • Floating Design
  • Mating/Unmating Cycles
  • 50
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight
  • Contact Plating
  • Gold
  • Rated Current
  • 0.3 A
  • Rated Voltage (AC)
  • AC 50.0 V
  • Rated Voltage (DC)
  • Operating Temperature Max.
  • 125 ℃
  • Operating Temperature Min.
  • -45 ℃
  • Plating Thickness
  • 0.2 μm
  • Metal Shields
  • No
  • Locking Style
  • Housing Color
  • Beige
  • PCB Cleaning
  • Yes
  • Positioning Boss
  • Yes
  • Finger Protection
  • Solder Wicking Prevention
  • Withstanding Voltage
  • 150 V Max.
  • Contact Resistance
  • 50.0 mΩ Max.
  • Connector Length
  • 14.7 mm
  • Connector Width
  • 4.6 mm
  • Connector Height
  • 3.3 mm
  • Recommended PCB Thickness
  • Packaging Type
  • Reel
  • Minimum Order Quantity
  • 1000 PCS
  • Pick-up Tape
  • No
  • Mass
  • 0.32 g
  • Static Sensitive
  • Remarks

  Part No.
Connector Orientation , Connector Type
*Please be careful about the connection of dissimilar metal plating types.

Suffix Options


HRS No. Part No. Special Specifications (English) Special Specifications (Japanese)
CL0537-0459-9-81 DF12D(4.0)-50DP-0.5V(81) LEAD FREE TAP-H0154,PS-H0909,EMBOSSED PACKAGING(1000 PIECES PER REEL) PACK IN POLYETHYLENE BAG WITH DESICCANT GUIDE POST:PROVIDED,REINFORCED METAL FITTINGS:NOT PROVIDED CONTACT AREA:Au0.2,SOLDERING AREA:Au0.015 鉛フリー仕様,TAP-H0154,PS-H0909適用 エンボス梱包(1RL=1000コマキ) 防湿梱包仕様(乾燥剤入り,ポリエチレン包装) ガイドポスト有,金具無 接触部:Au0.2μm,接合部:Au0.015μm