Global icon

Home DF11 Series DF11-8DP-SP1(05)

DF11-8DP-SP1(05)

CL0543-0611-3-05

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF11-8DP-SP1(05)
  • Connector Type
  • Short pin
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Detailed SpecificationsLast Updated On October. 28, 2019

Product information
  • Part No.
  • DF11-8DP-SP1(05)
  • CL No.
  • CL0543-0611-3-05
  • Connector Type
  • Short pin
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • Number of Positions
  • 8
  • Number of Rows (Interface)
  • 2
  • Mounting Pitch
  • Contact Pitch
  • 2.0 mm
  • Connector Length
  • 10.6 mm
  • Connector Width
  • 5.4 mm
  • Connector Height
  • 6.2 mm
  • Mounting Style
  • Mounting Side
  • PCB Stabilizing Feature
  • Staggered Lead
  • No
  • Recommended PCB Thickness
  • Connector Orientation
  • Mating/Unmating Cycles
  • 30
  • Contact Plating
  • Tin
  • Plating Thickness
  • 1.0 μm
  • Housing Color
  • Black
  • Wire TerMin.ation Method
  • Recommended Wire Type
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Panel Mounting Style
  • Locking Style
  • Friction
  • Key
  • Finger Protection
  • Metal Shields
  • Rated Current
  • 2.0 A
  • Rated Voltage (AC)
  • AC 250.0 V
  • Rated Voltage (DC)
  • DC 250.0 V
  • Contact Resistance
  • Withstanding Voltage
  • 650 V Max.
  • Performance Characteristics
  • Transmission Rate
  • UL Style Wire/Cable
  • Min. Wire Insulation Diameter
  • Max. Wire Insulation Diameter
  • Notes on Recommended Wire
  • 0
  • Cable Outer Diameter
  • Tab Width (mm)
  • Packaging Type
  • Bag
  • Purchase Unit
  • 100 PCS
  • Pick-up Tape
  • Mass
  • 0.43 g
  • Static Sensitive
  • Qty/Box
  • 5000 PCS
  • Cable Color
  • Glow Wire Compliant
  • No
  • Remarks
  • Short-circuit connector

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.

*Please be careful about the connection of dissimilar metal plating types.