Global icon

Home DF11 Series DF11G-18DP-2V(50)

DF11G-18DP-2V(50)

CL0543-0817-9-50

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF11G-18DP-2V(50)
  • Connector Type
  • Header
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Detailed SpecificationsLast Updated On May. 20, 2020

Product information
  • Part No.
  • DF11G-18DP-2V(50)
  • CL No.
  • CL0543-0817-9-50
  • Connector Type
  • Header
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • C-UL/CSA, UL
  • Number of Positions
  • 18
  • Number of Rows (Interface)
  • 2
  • Mounting Pitch
  • 2.0 mm
  • Contact Pitch
  • 2.0 mm
  • Connector Length
  • 25.5 mm
  • Connector Width
  • 9.2 mm
  • Connector Height
  • 7.2 mm
  • Mounting Style
  • SMT
  • Mounting Side
  • Standard on-Board
  • PCB Stabilizing Feature
  • Staggered Lead
  • No
  • Recommended PCB Thickness
  • Connector Orientation
  • Straight
  • Mating/Unmating Cycles
  • 50
  • Contact Plating
  • Gold
  • Plating Thickness
  • 0.2 μm
  • Housing Color
  • Black
  • Wire Termination Method
  • Recommended Wire Type
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Panel Mounting Style
  • Locking Style
  • Friction
  • Key
  • Finger Protection
  • Metal Shields
  • Rated Current
  • 2.0 A
  • Rated Voltage (AC)
  • AC 250.0 V
  • Rated Voltage (DC)
  • DC 250.0 V
  • Contact Resistance
  • Withstanding Voltage
  • 650 V Max.
  • Performance Characteristics
  • Transmission Rate
  • UL Style Wire/Cable
  • Min. Wire Insulation Diameter
  • Max. Wire Insulation Diameter
  • Notes on Recommended Wire
  • 0
  • Cable Outer Diameter
  • Tab Width (mm)
  • Packaging Type
  • Tube
  • Purchase Unit
  • 18 PCS
  • Pick-up Tape
  • No
  • Mass
  • 0.706 g
  • Static Sensitive
  • Qty/Box
  • 2016 PCS
  • Cable Color
  • Glow Wire Compliant
  • No
  • Remarks
  • Standard product of tube package, Mount guide post, Metal-fitting guard

  Part No.
Connector Orientation , Connector Type
*Please be careful about the connection of dissimilar metal plating types.