Global icon

Home HIF3G-2.54SP

HIF3G-2.54SP

CL0562-0212-6-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • HIF3G-2.54SP
  • Connector Type
  • Short pin
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Detailed SpecificationsLast Updated On June. 07, 2021

Product information
  • Part No.
  • HIF3G-2.54SP
  • CL No.
  • CL0562-0212-6-00
  • Connector Type
  • Short pin
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • Number of Positions
  • 2
  • Number of Rows (Interface)
  • 1
  • Mounting Pitch
  • Contact Pitch
  • 2.54 mm
  • Connector Length
  • 5.0 mm
  • Connector Width
  • 2.5 mm
  • Connector Height
  • 6.0 mm
  • Mounting Style
  • Mounting Side
  • PCB Stabilizing Feature
  • Staggered Lead
  • Recommended PCB Thickness
  • Connector Orientation
  • Mating/Unmating Cycles
  • 100
  • Contact Plating
  • Gold
  • Plating Thickness
  • Housing Color
  • Black
  • Wire Termination Method
  • Recommended Wire Type
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • Operating Temperature Min.
  • Panel Mounting Style
  • RoHS2
  • Conforming
  • SVHC
  • 24th Non-Contained
  • Locking Style
  • Key
  • Finger Protection
  • Metal Shields
  • Rated Current
  • 3.0 A
  • Rated Voltage (AC)
  • AC 200.0 V
  • Rated Voltage (DC)
  • Contact Resistance
  • Withstanding Voltage
  • 650 V Max.
  • Performance Characteristics
  • Transmission Rate
  • UL Style Wire/Cable
  • Min. Wire Insulation Diameter
  • Max. Wire Insulation Diameter
  • Notes on Recommended Wire
  • Cable Outer Diameter
  • Tab Width (mm)
  • Packaging Type
  • Bag
  • Purchase Unit
  • 1000 PCS
  • Pick-up Tape
  • Mass
  • 0.108 g
  • Static Sensitive
  • Qty/Box
  • 20000 PCS
  • Cable Color
  • Glow Wire Compliant
  • Remarks

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.

Catalog