- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
FH58-35S-0.2SHW
CL0580-3810-0-00
RoHS2
※ The actual product may differ from the image
- Part No.
- FH58-35S-0.2SHW
- Connector Type
- Receptacle
- Mounting Pitch
- 0.4 mm
- Connector Length
- 8.6 mm
- Connector Height
- 0.9 mm
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 25, 2024
Product information
- Part No.
- FH58-35S-0.2SHW
- CL No.
- CL0580-3810-0-00
Basic Specifications
- Connector Type
- Receptacle
- Mounting Pitch
- 0.4 mm
- Connector Length
- 8.6 mm
- Connector Height
- 0.9 mm
- Connector Width
- 3.1 mm
- Contact Orientation
- Top & Bottom
- ZIF/Non-ZIF/LIF
- ZIF
- Recommended FFC/FPC
- FPC
- FPC/FFC Insertion Direction
- Horizontal
- Actuator Position
- Back
- Number of Positions
- 35
- Remarks on Number of Positions
- Contact Pitch
- 0.2 mm
- Number of Rows (Lead/PCB Side)
- 2
- Performance Characteristics
- USB3.0, eDP, MIPI
- Transmission Rate
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (DC)
- DC 30.0 V
- Rated Current
- 0.2 A
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Contact Plating
- Gold
- Plating Thickness
- Mating/Unmating Cycles
- 10
- Solder Wicking Prevention
- Yes
Electrical Specifications
- Contact Resistance
- 300.0 mΩ Max.
Dimensional Information
- FFC/FPC Thickness
- 0.2 mm
- FFC/FPC Notes
- FPC only
Packaging Specifications
- Pick-up Tape
- Packaging Type
- Reel
- Purchase Unit
- 5000 PCS
- Mass
- 0.04 g
- Static Sensitive
- Qty/Box
- 5000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FH58-35S-0.2SHW_CL0580-3810-0-00_2DDrawing_0001188658.pdf: 1,744 KB]
- Drawing (2D) - 日本語 [FH58-35S-0.2SHW_CL0580-3810-0-00_2DDrawing_0001188753.pdf: 1,474 KB]
- Specification Sheet - English [FH58-35S-0.2SHW_CL0580-3810-0-00_SpecSheet_0001188657.pdf: 142 KB]
- Specification Sheet - 日本語 [FH58-35S-0.2SHW_CL0580-3810-0-00_SpecSheet_0001188754.pdf: 148 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES) [FH58-35S-0.2SHW_CL0580-3810-0-00_3DDrawing_IGES_0001219525I.zip: 390 KB]
- Drawing (3D) (STEP) [FH58-35S-0.2SHW_CL0580-3810-0-00_3DDrawing_STEP_0001219525S.zip: 237 KB]
- Foot Print (Allegro) [FH58-35S-0.2SHW_CL0580-3810-0-00_Footprint_Allegro_0001474071.zip: 148 KB] * Member registration is required.* Only for members