Global icon

Home FX10 Series FX10-120IP-36Q-8H(03)

FX10-120IP-36Q-8H(03)

CL0608-0015-8-03

RoHS2

※ The actual product may differ from the image
  • Part No.
  • FX10-120IP-36Q-8H(03)
  • Connector Type
  • Interposer
  • Parts
  • Industry Standard
  • Safety Standards

Detailed SpecificationsLast Updated On November. 25, 2019

Product information
  • Part No.
  • FX10-120IP-36Q-8H(03)
  • CL No.
  • CL0608-0015-8-03
  • Connector Type
  • Interposer
  • Parts
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe
  • Transmission Rate
  • 15.0 Gbps
  • Contact Pitch
  • 0.5 mm
  • Mounting Pitch
  • Tab Width (mm)
  • Mated Height (Min.)
  • 8.0 mm
  • Mated Height (Max.)
  • 10.0 mm
  • Mated Height (STEP)
  • 8.0, 9.0, 10.0 mm
  • Number of Positions
  • 120
  • Remarks on Number of Positions
  • Floating Design
  • Yes
  • Mating/Unmating Cycles
  • 50
  • Mounting Style
  • Connector Orientation
  • Straight
  • Contact Plating
  • Gold
  • Rated Current
  • 0.3 A
  • Rated Voltage (AC)
  • AC 50.0 V
  • Rated Voltage (DC)
  • DC 50.0 V
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Plating Thickness
  • 0.76 μm
  • Metal Shields
  • No
  • Locking Style
  • Housing Color
  • Gray & Black
  • PCB Cleaning
  • Positioning Boss
  • No
  • Finger Protection
  • No
  • Solder Wicking Prevention
  • Withstanding Voltage
  • 150 V Max.
  • Contact Resistance
  • Connector Length
  • 37.1 mm
  • Connector Width
  • 7.7 mm
  • Connector Height
  • 6.5 mm
  • Recommended PCB Thickness
  • Packaging Type
  • Tray
  • Purchase Unit
  • 50 PCS
  • Pick-up Tape
  • No
  • Mass
  • 1.55 g
  • Static Sensitive
  • Qty/Box
  • 500 PCS
  • Remarks

  Part No.
Connector Orientation , Connector Type
*Please be careful about the connection of dissimilar metal plating types.