A2A-2S-2.54F
CL0620-0517-0-00
RoHS2
※ The actual product may differ from the image
- Part No.
- A2A-2S-2.54F
- Connector Type
- Housing
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
- A2A-2S-2.54F
- CL No.
- CL0620-0517-0-00
Basic Specifications
- Connector Type
- Housing
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 2
- Rated Current
- 2.0 A
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
- 2.54 mm
- Connector Length
- 5.08 mm
- Connector Width
- 2.5 mm
- Connector Height
- 15.0 mm
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
- Crimping
- Recommended Wire Type
- Discrete wire
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
- 0.08 g
- Static Sensitive
- Qty/Box
- 2000 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [A2A-2S-2.54F_CL0620-0517-0-00_2DDrawing_0001298462.pdf: 19 KB]
- Drawing (2D) - 日本語 [A2A-2S-2.54F_CL0620-0517-0-00_2DDrawing_0000666764.pdf: 100 KB]
- Specification Sheet - English [A2A-2S-2.54F_CL0620-0517-0-00_SpecSheet_0001298463.pdf: 59 KB]
- Specification Sheet - 日本語 [A2A-2S-2.54F_CL0620-0517-0-00_SpecSheet_0001033161.pdf: 53 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES)[Document is missing] Request File
- Drawing (3D) (STEP)[Document is missing] Request File
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Right angle
Header
Header
Straight
Header
Header