BM15FR0.8-24DS-0.35V(51)
CL0673-1229-6-51
RoHS2
Not recommemded for new design
※ The actual product may differ from the image
- Part No.
- BM15FR0.8-24DS-0.35V(51)
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
- BM15FR0.8-24DS-0.35V(51)
- CL No.
- CL0673-1229-6-51
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- MIPI
- Transmission Rate
- 1.5 Gbps
- Contact Pitch
- 0.35 mm
- Mounting Pitch
- 0.35 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 0.8 mm
- Mated Height (Max.)
- 0.8 mm
- Mated Height (STEP)
- 0.8 mm
- Number of Positions
- 24
- Remarks on Number of Positions
- Floating Design
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 10
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
- 100 V Max.
- Contact Resistance
- 100.0 mΩ Max.
Dimensional Information
- Connector Length
- 6.47 mm
- Connector Width
- 1.98 mm
- Connector Height
- 0.8 mm
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 15000 PCS
- Pick-up Tape
- No
- Mass
- 0.016 g
- Static Sensitive
- Qty/Box
- 15000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [BM15FR0.8-24DS-0.35V(51)_CL0673-1229-6-51_2DDrawing_0000955755.pdf: 437 KB]
- Drawing (2D) - 日本語 [BM15FR0.8-24DS-0.35V(51)_CL0673-1229-6-51_2DDrawing_0001269382.pdf: 238 KB]
- Specification Sheet - English [BM15FR0.8-24DS-0.35V(51)_CL0673-1229-6-51_SpecSheet_0000388041.pdf: 110 KB]
- Specification Sheet - 日本語 [BM15FR0.8-24DS-0.35V(51)_CL0673-1229-6-51_SpecSheet_0001406924.pdf: 119 KB]