DF40C(2.0)-44DS-0.4V(70)
CL0684-4134-1-70
RoHS2
※ The actual product may differ from the image
- Part No.
- DF40C(2.0)-44DS-0.4V(70)
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
- DF40C(2.0)-44DS-0.4V(70)
- CL No.
- CL0684-4134-1-70
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 0.4 mm
- Mounting Pitch
- 0.4 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 2.0 mm
- Mated Height (Max.)
- 2.0 mm
- Mated Height (STEP)
- 2.0 mm
- Number of Positions
- 44
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
- 0.3 A
- Rated Voltage (AC)
- Rated Voltage (AC) other
- AC 30.0 V
- Rated Voltage (DC)
- Rated Voltage (DC) other
- DC 30.0 V
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -35 ℃
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- 0.05 μm
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
- 100 V Max.
- Contact Resistance
- 90.0 mΩ Max.
Dimensional Information
- Connector Length
- 11.4 mm
- Connector Width
- 3.38 mm
- Connector Height
- 1.95 mm
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 3000 PCS
- Pick-up Tape
- No
- Mass
- 0.0952 g
- Static Sensitive
- Qty/Box
- 3000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF40C(2.0)-44DS-0.4V(70)_CL0684-4134-1-70_2DDrawing_0001001347.pdf: 392 KB]
- Drawing (2D) - 日本語 [DF40C(2.0)-44DS-0.4V(70)_CL0684-4134-1-70_2DDrawing_0000871037.pdf: 617 KB]
- Specification Sheet - English [DF40C(2.0)-44DS-0.4V(70)_CL0684-4134-1-70_SpecSheet_0000428050.pdf: 129 KB]
- Specification Sheet - 日本語 [DF40C(2.0)-44DS-0.4V(70)_CL0684-4134-1-70_SpecSheet_0001374040.pdf: 142 KB]
- Product Guidelines - English [DF40C(2.0)-44DS-0.4V(70)_CL0684-4134-1-70_Guideline_0001442210.pdf: 1,142 KB]
- Product Guidelines[Details are available on Product Series page.]
- Product Guidelines - 日本語 [DF40C(2.0)-44DS-0.4V(70)_CL0684-4134-1-70_Guideline_0001442213.pdf: 1,567 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Plug
Plug
Straight
Plug
Plug