Global icon

Home DF40 Series DF40C(2.0)-12DS-0.4V(51)

DF40C(2.0)-12DS-0.4V(51)

CL0684-4148-6-51

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF40C(2.0)-12DS-0.4V(51)
  • Connector Type
  • Receptacle
  • Parts
  • Industry Standard
  • Safety Standards

Detailed SpecificationsLast Updated On June. 16, 2019

Product information
  • Part No.
  • DF40C(2.0)-12DS-0.4V(51)
  • CL No.
  • CL0684-4148-6-51
  • Connector Type
  • Receptacle
  • Parts
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • USB2.0, USB3.0, MIPI, PCIe
  • Transmission Rate
  • 5.0 Gbps
  • Contact Pitch
  • 0.4 mm
  • Mounting Pitch
  • 0.4 mm
  • Tab Width (mm)
  • Mated Height (Min.)
  • 2.0 mm
  • Mated Height (Max.)
  • 2.0 mm
  • Mated Height (STEP)
  • 2.0 mm
  • Number of Positions
  • 12
  • Remarks on Number of Positions
  • Floating Design
  • Mating/Unmating Cycles
  • 30
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight
  • Contact Plating
  • Gold
  • Rated Current
  • 0.3 A
  • Rated Voltage (AC)
  • AC 30.0 V
  • Rated Voltage (DC)
  • DC 30.0 V
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -35 ℃
  • Plating Thickness
  • 0.05 μm
  • Metal Shields
  • No
  • Locking Style
  • Housing Color
  • Black
  • PCB Cleaning
  • No
  • Positioning Boss
  • No
  • Finger Protection
  • Solder Wicking Prevention
  • Yes
  • Withstanding Voltage
  • 100 V Max.
  • Contact Resistance
  • 90.0 mΩ Max.
  • Connector Length
  • 5.0 mm
  • Connector Width
  • 3.38 mm
  • Connector Height
  • 1.95 mm
  • Recommended PCB Thickness
  • Packaging Type
  • Reel
  • Minimum Order Quantity
  • 4000 PCS
  • Pick-up Tape
  • No
  • Mass
  • 0.039 g
  • Static Sensitive
  • Remarks

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.

Data Sheet

  Part No.
Connector Orientation , Connector Type
*Please be careful about the connection of dissimilar metal plating types.

Suffix Options


HRS No. Part No. Special Specifications (English) Special Specifications (Japanese)
CL0684-4148-6-51 DF40C(2.0)-12DS-0.4V(51) PS-H1103,TAP-H0368 4000 PIECES PER REEL,AuP0.05 PS-H1103,TAP-H0368 適用,エンボス梱包(1RL=4000個),AuP0.05
CL0684-4148-6-58 DF40C(2.0)-12DS-0.4V(58) PS-H1103,TAP-H0368 (1000 PIECES PER REEL) PS-H1103,TAP-H0368 テキヨウ (1RL=1000コマキ)