

- Product Top
- Category
-
Applications
- Wearable & Smartphone
- Smart Home
- Mobile Communication Devices
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infortainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

MF10S-WP6C52-0200(31)
CL0709-0215-1-31
RoHS2
- Part No.
- MF10S-WP6C52-0200(31)
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Generic Type
Detailed SpecificationsLast Updated On September. 10, 2020
Product information
- Part No.
- MF10S-WP6C52-0200(31)
- CL No.
- CL0709-0215-1-31
Basic Specifications
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Generic Type
- Industry Standard
- Water Resistance
- IP 67
- Salt Spray Test Duration (Corrosion Resistance)
- Cable Assembly
- No
- Cable Length
- Recommended Optical Fiber
- Fiber Material
- Ferrule Shape
- Operating Wavelength
- 1310, 1550 nm
- Mating/Unmating Cycles
- 200
- Number of Positions
- Remarks on Number of Positions
- Contact Plating
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
Mechanical Specifications
- Locking Style
- Screw
- Housing Color
- Black
- Shutter
- Shell Material
- Zinc alloy
- Finish on Shell
- Chrome
- Polishing Type
- Split Sleeve Material
- Number of Fiber Lines
- 2
- Cable Length
- Cap Material
- Wire Termination Method
- Plating Thickness
Electrical/Optical Specifications
- Return Loss
- 40.0 dB Min.
- Transmission Distance
- Rated Current
- Contact Resistance
- Rated Voltage (AC)
- Rated Voltage (DC)
Dimensional Information
- Connector Length
- 60.0 mm
- Connector Width
- 20.0 mm
- Connector Height
- 20.0 mm
- Cable Outer Diameter
- 6.0 mm
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 1 PCS
- Mass
- 63.7 g
- Static Sensitive
- Qty/Box
- 100 PCS
Others
- Remarks
- Recommended Wire Type
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [EDC-179290-31-00_0001282852.pdf: 68 KB]
- Drawing (2D) - 日本語 [ADC-179290-31-00_0001282850.pdf: 59 KB]
- Specification Sheet - English [ELC-179290-31-00_0001282853.pdf: 58 KB]
- Specification Sheet - 日本語 [SLC-179290-31-00_0001282851.pdf: 126 KB]
- Drawing (3D) (IGES)[Document is missing] Request File
- Drawing (3D) (STEP)[Document is missing] Request File