Global icon

Home MF10B Series MF10B-WP5C01-0200(31)

MF10B-WP5C01-0200(31)

CL0709-1020-8-31

RoHS2

※ The actual product may differ from the image
  • Part No.
  • MF10B-WP5C01-0200(31)
  • Connector Type
  • Plug
  • Parts
  • Panel Mounting Style
  • Generic Type

Detailed SpecificationsLast Updated On April. 22, 2021

Product information
  • Part No.
  • MF10B-WP5C01-0200(31)
  • CL No.
  • CL0709-1020-8-31
  • Connector Type
  • Plug
  • Parts
  • Panel Mounting Style
  • Generic Type
  • Industry Standard
  • Water Resistance
  • IP 67
  • Salt Spray Test Duration (Corrosion Resistance)
  • Cable Assembly
  • No
  • Cable Length
  • Recommended Optical Fiber
  • Fiber Material
  • Ferrule Shape
  • Operating Wavelength
  • Mating/Unmating Cycles
  • 5000
  • Number of Positions
  • 2
  • Remarks on Number of Positions
  • Contact Plating
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Cable Color
  • Type 1 Mating Face Connector
  • Type 2 Mating Face Connector
  • Locking Style
  • Bayonet
  • Housing Color
  • Black
  • Shutter
  • No
  • Shell Material
  • Zinc alloy
  • Finish on Shell
  • Nickel
  • Polishing Type
  • Split Sleeve Material
  • Zirconia
  • Number of Fiber Lines
  • 2
  • Cable Length
  • Cap Material
  • Wire Termination Method
  • Plating Thickness
  • Return Loss
  • Transmission Distance
  • Rated Current
  • Contact Resistance
  • Rated Voltage (AC)
  • Rated Voltage (DC)
  • Connector Length
  • 84.5 mm
  • Connector Width
  • 23.0 mm
  • Connector Height
  • 23.0 mm
  • Cable Outer Diameter
  • UL Style Wire/Cable
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Notes on Recommended Wire
  • Packaging Type
  • Bag
  • Purchase Unit
  • 1 PCS
  • Mass
  • 52.1 g
  • Static Sensitive
  • Qty/Box
  • 100 PCS
  • Remarks
  • Recommended Wire Type

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.