Global icon

Home MF10B Series MF10B-WJ6.5CH01-0200(31)

MF10B-WJ6.5CH01-0200(31)

CL0709-1035-5-31

RoHS2

※ The actual product may differ from the image
  • Part No.
  • MF10B-WJ6.5CH01-0200(31)
  • Connector Type
  • Jack
  • Parts
  • Panel Mounting Style
  • Generic Type

Detailed SpecificationsLast Updated On September. 10, 2020

Product information
  • Part No.
  • MF10B-WJ6.5CH01-0200(31)
  • CL No.
  • CL0709-1035-5-31
  • Connector Type
  • Jack
  • Parts
  • Panel Mounting Style
  • Generic Type
  • Industry Standard
  • Water Resistance
  • IP 67
  • Salt Spray Test Duration (Corrosion Resistance)
  • Cable Assembly
  • No
  • Cable Length
  • Recommended Optical Fiber
  • Fiber Material
  • Ferrule Shape
  • Operating Wavelength
  • Mating/Unmating Cycles
  • 5000
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
  • Bayonet
  • Housing Color
  • Black
  • Shutter
  • No
  • Shell Material
  • Zinc alloy
  • Finish on Shell
  • Nickel
  • Polishing Type
  • Split Sleeve Material
  • Number of Fiber Lines
  • 2
  • Cable Length
  • Cap Material
  • Wire Termination Method
  • Plating Thickness
  • Return Loss
  • Transmission Distance
  • Rated Current
  • Contact Resistance
  • Rated Voltage (AC)
  • Rated Voltage (DC)
  • Connector Length
  • 88.55 mm
  • Connector Width
  • 23.0 mm
  • Connector Height
  • 23.0 mm
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
  • Bag
  • Purchase Unit
  • 1 PCS
  • Mass
  • 130.43 g
  • Static Sensitive
  • Qty/Box
  • 100 PCS
  • Remarks
  • Recommended Wire Type