Global icon

Home MF11BMT Series MF11BMT-WP4CB01

MF11BMT-WP4CB01

CL0709-7003-0-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • MF11BMT-WP4CB01
  • Connector Type
  • Plug
  • Parts
  • Panel Mounting Style
  • Generic Type

Detailed SpecificationsLast Updated On June. 16, 2019

Product information
  • Part No.
  • MF11BMT-WP4CB01
  • CL No.
  • CL0709-7003-0-00
  • Connector Type
  • Plug
  • Parts
  • Panel Mounting Style
  • Generic Type
  • Industry Standard
  • Water Resistance
  • IP 67
  • Salt Spray Test Duration (Corrosion Resistance)
  • Cable Assembly
  • Cable Length
  • Recommended Optical Fiber
  • MM-50/125
  • Fiber Material
  • Silica glass
  • Ferrule Shape
  • Operating Wavelength
  • 850,1300 nm
  • Mating/Unmating Cycles
  • 5000
  • Number of Positions
  • 24
  • Remarks on Number of Positions
  • Contact Plating
  • Operating Temperature Max.
  • 60 ℃
  • Operating Temperature Min.
  • -20 ℃
  • Cable Color
  • Type 1 Mating Face Connector
  • Type 2 Mating Face Connector
  • Locking Style
  • Bayonet
  • Housing Color
  • Shutter
  • Shell Material
  • Finish on Shell
  • Nickel
  • Polishing Type
  • Flat
  • Split Sleeve Material
  • Number of Fiber Lines
  • 24
  • Cable Length
  • Cap Material
  • Plastic
  • Wire TerMin.ation Method
  • Plating Thickness
  • Return Loss
  • Transmission Distance
  • Rated Current
  • Contact Resistance
  • Rated Voltage (AC)
  • Rated Voltage (DC)
  • Connector Length
  • 17.7 mm
  • Connector Width
  • 82.0 mm
  • Connector Height
  • 17.7 mm
  • Cable Outer Diameter
  • 4.0 mm
  • UL Style Wire/Cable
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Notes on Recommended Wire
  • Packaging Type
  • Bag
  • Minimum Order Quantity
  • 1 PCS
  • Mass
  • 35.8 g
  • Static Sensitive
  • Remarks
  • Recommended Wire Type

Suffix Options


HRS No. Part No. Special Specifications (English) Special Specifications (Japanese)
CL0709-7003-0-00 MF11BMT-WP4CB01