- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
SW20-SCPT75-2(23)
CL0717-5019-5-23
RoHS2
※ The actual product may differ from the image
- Part No.
- SW20-SCPT75-2(23)
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Generic Type
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On November. 27, 2023
Product information
- Part No.
- SW20-SCPT75-2(23)
- CL No.
- CL0717-5019-5-23
Basic Specifications
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Generic Type
- Industry Standard
- Water Resistance
- IP 67
- Salt Spray Test Duration (Corrosion Resistance)
- Cable Assembly
- No
- Cable Length
- Recommended Optical Fiber
- MM-50/125
- Fiber Material
- Ferrule Shape
- Operating Wavelength
- Mating/Unmating Cycles
- 200
- Number of Positions
- Remarks on Number of Positions
- Contact Plating
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- RoHS2
- Conforming
- SVHC
- Contained
Mechanical Specifications
- Locking Style
- Bayonet
- Housing Color
- Black
- Shutter
- Shell Material
- Finish on Shell
- Chrome
- Polishing Type
- Split Sleeve Material
- Number of Fiber Lines
- 1
- Cable Length
- Cap Material
- Wire Termination Method
- Plating Thickness
Electrical/Optical Specifications
- Return Loss
- Transmission Distance
- Rated Current
- Contact Resistance
- Rated Voltage (AC)
- Rated Voltage (DC)
Dimensional Information
- Connector Length
- 76.9 mm
- Connector Width
- 27.3 mm
- Connector Height
- 27.3 mm
- Cable Outer Diameter
- 7.0 mm
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 1 PCS
- Mass
- 70.4 g
- Static Sensitive
- Qty/Box
- 100 PCS
Others
- Remarks
- Cable color: Black, Supplied by Fujikura dia cable
- Recommended Wire Type
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.