AP-GT13-2428/F45P-28C
CL0901-5187-0-00
Tooling
- Part No.
- AP-GT13-2428/F45P-28C
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
Detailed SpecificationsLast Updated On August. 12, 2020
Product information
- Part No.
- AP-GT13-2428/F45P-28C
- CL No.
- CL0901-5187-0-00
- Tool Type
- Applicator
Tools
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
- Recommended Wire Type
- Wire Termination Method
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- 0
- Recommended Max. Wire Size (AWG)
- 0
- Recommended Min. Wire Size (mm²)
- 0.0 mm²
- Recommended Max. Wire Size (mm²)
- 0.0 mm²
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.0 mm
- Mass
- 0.0 g
- RoHS
- No
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Data Sheet
Applicable Crimp Contacts
Part No.
Contact Plating
HRS No. | Applicator Parts Name | Marking on Applicator Parts |
---|---|---|
CL0901-5187-0-61 |
Insulation crimper | 282972 |
CL0901-5187-0-62 |
Shield crimper | 283056 |
CL0901-5187-0-63 |
Wire crimper | 280600 |
CL0901-5187-0-64 |
Insulation anvil | 282975 |
CL0901-5187-0-65 |
Shield anvil | 282976 |
CL0901-5187-0-66 |
Wire anvil | 280603 |
CL0901-5187-0-67 |
Cut off punch | 282991 |
CL0901-5187-0-68 |
Cut off die | 278179 |