- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
HT601-TM3/4P-64P
CL0902-2206-3-00
Tooling
※ The actual product may differ from the image
- Part No.
- HT601-TM3/4P-64P
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 22, 2024
Product information
- Part No.
- HT601-TM3/4P-64P
- CL No.
- CL0902-2206-3-00
- Tool Type
- Modular Hand Tool
Tools
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
- Recommended Wire Type
- Twisted pair
- Wire Termination Method
- IDC
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- 0
- Recommended Max. Wire Size (AWG)
- 0
- Recommended Min. Wire Size (mm²)
- 0.0 mm²
- Recommended Max. Wire Size (mm²)
- 0.0 mm²
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.0 mm
- Mass
- 500.0 g
- RoHS2
- Not applicable
- Remarks
- Applicable connector: TM3P-64P(CL0222-0208-5-00), TM4P-64P(CL0222-0280-2-00), TM3P-62P(CL0222-0278-0-00)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HT601-TM3/4P-64P_CL0902-2206-3-00_2DDrawing_0000940305.pdf: 57 KB]
- Drawing (2D) - 日本語 [HT601-TM3/4P-64P_CL0902-2206-3-00_2DDrawing_0000548455.pdf: 65 KB]
- Specification Sheet - English [HT601-TM3/4P-64P_CL0902-2206-3-00_SpecSheet_0000262638.pdf: 75 KB]
- Product Guidelines - 日本語 [HT601-TM3/4P-64P_CL0902-2206-3-00_Guideline_0001299904.pdf: 716 KB]