Global icon

GT17H-26DS-6.5/CR2-MP(01)

CL0902-5085-7-01

Tooling

※ The actual product may differ from the image
  • Part No.
  • GT17H-26DS-6.5/CR2-MP(01)
  • Tool Name
  • Tool Feature Info
  • Tool Available Region
  • Input Voltage

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On March. 22, 2024

Product information
  • Part No.
  • GT17H-26DS-6.5/CR2-MP(01)
  • CL No.
  • CL0902-5085-7-01
  • Tool Type
  • Tool Name
  • Tool Feature Info
  • Tool Available Region
  • Input Voltage
  • Recommended Wire Type
  • Wire Termination Method
  • UL Style Wire/Cable
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • Mass
  • 0.0 g
  • RoHS2
  • Not applicable
  • Remarks
  • Sell with handpress HOS-7(0902-0132-8) .

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.