Global icon

Home 3500 Series

3500 Series

Long-Life I/O Connectors


Features

Long-Life I/O Connectors

These miniature, shielded interface connectors were designed for use with portable terminal equipment. They are
suited to a wide range of applications including hand-held terminals and PDA equipment because of excellent insertion/removal durability (20,000 times).

Specifications

  • Connector Type
  • Plug, Receptacle
  • Parts
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Transmission Rate
  • Water Resistance
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 hours h
  • Mating/Unmating Cycles
  • 20000
  • Number of Positions
  • 10, 16, 24
  • Remarks on Number of Positions
  • Contact Pitch
  • 0.8 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Latch-lock
  • Rated Current
  • 1.0 A
  • Rated Voltage (AC)
  • AC 125.0 V
  • Rated Voltage (DC)
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight, Right angle
  • Mounting Side
  • Standard on-Board
  • Wire TerMin.ation Method
  • Soldering, IDC
  • Recommended Min. Wire Size (AWG)
  • 28
  • Recommended Max. Wire Size (AWG)
  • 28
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Cable Color

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.