Global icon

Home BF4-IFC Series

BF4-IFC Series

Active Optical Cable with Built-In E/O or O/E Converters


Features

Active Optical Cable with Built-in E/O・O/E Converters Supporting 0.05-6.25Gbps/ch

1. Optical transmissions achieved by simplified electrical connections
2. High-speed, signal transmissions with no EMI noise.
3. Supports bidirectional/unidirectional 2-channel transmission.
4. Also supports power supply/control signal transmission.
5. The push-pull design enables easy removal and installation.

Specifications

  • Connector Type
  • Plug, Receptacle
  • Parts
  • Industry Standard
  • Generic Type
  • Cable Assembly
  • Yes
  • Cable Length
  • 1000 mm
  • Type 1 Mating Face Connector
  • Receptacle, Plug
  • Type 2 Mating Face Connector
  • Receptacle, Plug
  • Mating/Unmating Cycles
  • 1000
  • Recommended Optical Fiber
  • Return Loss
  • Attenuation
  • Insertion Loss
  • Fiber Material
  • Silica glass
  • Operating Wavelength
  • 850 nm
  • Operating Temperature Max.
  • 60 ℃
  • Operating Temperature Min.
  • -10 ℃

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.