Global icon

Home BM26 Series

Specifications

  • Connector Type
  • Receptacle
  • Parts
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Transmission Rate
  • Contact Pitch
  • 1.0, 1.6 mm
  • Mounting Pitch
  • 1.0, 1.6 mm
  • Tab Width (mm)
  • Mated Height (Min.)
  • 1.0, 1.4, 4.0 mm
  • Mated Height (Max.)
  • 1.0, 1.4, 4.0 mm
  • Mated Height (STEP)
  • 1.0, 1.4, 4.0 mm
  • Number of Positions
  • 4, 6, 8
  • Remarks on Number of Positions
  • Floating Design
  • Mating/Unmating Cycles
  • 10
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight
  • Contact Plating
  • Gold
  • Rated Current
  • 0.3 A
  • Rated Voltage (AC)
  • AC 30.0 V
  • Rated Voltage (DC)
  • DC 30.0 V
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -35 ℃

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.

Catalog