CP Series
Coaxial Lightning Protection Product
Features
Coaxial lightning protection product
1. Prevents damage to coaxial antenna power line caused by dielectric lightning
2. Variations available
-Technology types: Quarter wave short-circuit stub, Coil, Gas discharge tube (GDT), Semiconductor (Development will be studied upon request.)
- Interface types: N, SMA, TNC, BNC, U.FL etc.
3. Covers wide frequency range: DC to 12.5 GHz (with GDT type)
4. RoHS compliant
1. Prevents damage to coaxial antenna power line caused by dielectric lightning
2. Variations available
-Technology types: Quarter wave short-circuit stub, Coil, Gas discharge tube (GDT), Semiconductor (Development will be studied upon request.)
- Interface types: N, SMA, TNC, BNC, U.FL etc.
3. Covers wide frequency range: DC to 12.5 GHz (with GDT type)
4. RoHS compliant
Specifications
- Connector Type
- Adapter
- Parts
- Industry Standard
- Characteristic Impedance
- 50.0, 75.0 Ω
- Frequency (Max.)
- 2.2, 2.6, 3.0, 12.5 GHz
- V.S.W.R.
- 1.25, 1.3, 1.4 Max.
- Sensitivity
- Attenuation
- Number of Ports
- Port Connector Type
- N, BNC
- Type 1 Mating Face Connector
- N
- Type 2 Mating Face Connector
- N
- Mounting Style
- Contact Plating
- Gold
- Mating/Unmating Cycles
- 100
- Operating Temperature Max.
- 70, 85 ℃
- Operating Temperature Min.
- -60, -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.