
CX90MWD2 Series Recommended
Waterproof USB Type-C Connector
Features
Waterproof USB Type-C Connector
1. Waterproof USB Type-C Receptacle (IPX8 compliant*1)
2. USB Type-C compliant interface connector
3. Robust design with deep drawing shell
4. Improved peeling strength using 6 THR*2mounting posts
5. Reduced product volume by 22% compared to competition
*1 IPX8 waterproof (unmated) test condition : Immersed in 1.5meter of water for 30 minutes
*2 THR is also known as PIP(Pin-in-Paste) process, a method to solder components with through holeleads using surface mount (SMT) assembly process steps, enhances manufacturing efficiency.
1. Waterproof USB Type-C Receptacle (IPX8 compliant*1)
2. USB Type-C compliant interface connector
3. Robust design with deep drawing shell
4. Improved peeling strength using 6 THR*2mounting posts
5. Reduced product volume by 22% compared to competition
*1 IPX8 waterproof (unmated) test condition : Immersed in 1.5meter of water for 30 minutes
*2 THR is also known as PIP(Pin-in-Paste) process, a method to solder components with through holeleads using surface mount (SMT) assembly process steps, enhances manufacturing efficiency.
Specifications
FUNCTION CHART- Connector Type
- Receptacle
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- USB Type-C
- Industry Standard
- USB
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- IP X8
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 10000
- Number of Positions
- 24
- Remarks on Number of Positions
- Contact Pitch
- 0.5 mm
- Contact Plating
- Gold
- Locking Style
- Friction
- Rated Current
- 5.0 A
- Rated Voltage (AC)
- AC 20.0 V
- Rated Voltage (DC)
- Mounting Style
- SMT
- Connector Orientation
- Right angle
- Mounting Side
- Standard off-set
- Wire TerMin.ation Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.