
DF49 Series
0.4mm Pitch, Horizontal Mating, Board-to-Fine Coaxial Cable
Features
0.4 mm Pitch, Horizontal mating, Board- to-Fine Coaxial Cable Connectors
1. Ultra low-profile structure(stacking
height of 0.7mm (0.8mm MAX))
2. Reliable electrical and mechanical connection
3. Enhanced shielding and ground connections
4. Simplified lock structure with audible click
5. Incorrect insertion prevention mechanism
6. Solder wicking prevention
7. RoHS, Halogen-free
1. Ultra low-profile structure(stacking
height of 0.7mm (0.8mm MAX))
2. Reliable electrical and mechanical connection
3. Enhanced shielding and ground connections
4. Simplified lock structure with audible click
5. Incorrect insertion prevention mechanism
6. Solder wicking prevention
7. RoHS, Halogen-free
Specifications
- Connector Type
- Plug, Receptacle, Others
- Parts
- Metal cover
- Cable Assembly
- Industry Standard
- Safety Standards
- Number of Positions
- 20, 40
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 0.4 mm
- Contact Pitch
- 0.4 mm
- Connector Length
- 11.32, 12.8, 19.32, 20.8 mm
- Connector Width
- 3.43, 3.55 mm
- Connector Height
- 0.57, 0.7 mm
- Mounting Style
- SMT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Right angle
- Mating/Unmating Cycles
- 30
- Contact Plating
- Gold, Tin
- Plating Thickness
- 0.1, 1.0 μm
- Housing Color
- Black
- Wire TerMin.ation Method
- Soldering
- Recommended Wire Type
- Micro-coaxial cable
- Recommended Min. Wire Size (AWG)
- 46
- Recommended Max. Wire Size (AWG)
- 42
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -35 ℃
- Panel Mounting Style
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.