Global icon

Home EM-W Series

EM-W Series

Waterproof (IP68) Bayonet Lock Connectors for Power Supply


Features

Waterproof Bayonet Lock Connector for Power Supply

1. High current 4 pos. connector (Three-phase power source + ground)
2. Rated current: 50 A per contact
3. Applicable cable conductor size: 8 sq. mm
4. Easy crimp termination with standard tool
5. Quick and secure bayonet lock
6. Waterproof structure in mated condition [IP67]
7. Sequential ground contact
8. RoHS compliant

Specifications

  • Connector Type
  • Plug, Receptacle, Others
  • Parts
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Rated Current
  • 50.0 A
  • Rated Voltage (AC)
  • AC 250.0 V
  • Rated Voltage (DC)
  • DC 250.0 V
  • Number of Positions
  • 4
  • Remarks on Number of Positions
  • Operating Temperature Max.
  • 125 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Water Resistance
  • IP 68
  • Contact Resistance
  • Withstanding Voltage
  • 2210 V Max.
  • Locking Style
  • Bayonet
  • Wire TerMin.ation Method
  • Crimping
  • Cable Outer Diameter
  • 23.0 mm
  • Mating/Unmating Cycles
  • 500
  • Finger Protection
  • No
  • Metal Shields
  • No
  • Mounting Style
  • Contact Plating
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 h
  • Shell Material
  • Metal
  • Finish on Shell
  • Nickel

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.