

- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

FH53M Series Scheduled to be discontinued
0.25mm, 0.3mm Pitch, 0.65mm Height, Top Contact, Back Flip
Features
[Scheduled to be discontinued]
0.25mm, 0.3mm Pitch, 0.65 mm Height, Top Contact, Back Flip FPC Connector
1. Reduced width with 0.25mm, 0.3mm (FH53M) fine pitch minimizes mounting area.
2. Short depth: 3.2 mm (locked position)
3. FPC thickness at contact area: 0.12 +/- 0.02 mm (Top contact)
4. Multi-functional chucking metal for FPC temporary holding and improved connection reliability
5. Movable lock metal allows horizontal FPC insertion/withdrawal
6. Wide tapers for smooth FPC insertion
7. Solder wicking and flux penetration prevention
8. Board area under the connector is available for PCB patterning
9. Outer lead design for visual check
10. RoHS compliant, halogen-free product
11. 500pcs per reel packing option available (For trial production)
Specifications
- Connector Type
- Receptacle
- Mounting Pitch
- 0.5 mm
- Connector Length
- 3.5 mm
- Connector Height
- 0.65 mm
- Connector Width
- 3.2 mm
- Contact Orientation
- Top
- ZIF/Non-ZIF/LIF
- Non-ZIF, ZIF
- Recommended FFC/FPC
- FPC
- FPC/FFC Insertion Direction
- Horizontal
- Actuator Position
- Back
- Number of Positions
- 7
- Remarks on Number of Positions
- Contact Pitch
- 0.25 mm
- Number of Rows (Lead/PCB Side)
- 2
- Performance Characteristics
- eDP, MIPI
- Transmission Rate
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (DC)
- DC 30.0 V
- Rated Current
- 0.2 A
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.